IESNA:LM-63-2002
[TEST]P1647629
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5C-735-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 205W 70CRI 3500K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (80) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.70A 204.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28861.5
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 204.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
4658.6 4359.4 4162.0 4009.4 3789.6 3693.9 3842.5 4141.7 4560.9 5051.4 5619.3 6225.7 6846.5 7536.4 8183.6 
8967.2 9526.9 9984.8 10336.9 10481.4 10434.6 10031.6 8845.1 8187.7 7813.2 7316.6 6309.2 4581.3 3020.3 1884.6 1251.7 
753.0 344.0 203.5 81.4 0.0 0.0 
4658.6 4335.0 4149.8 3993.1 3777.4 3693.9 3852.7 4151.9 4573.1 5059.6 5643.7 6256.3 6868.9 7518.1 8210.1 
8959.1 9583.9 10037.7 10408.1 10558.7 10538.4 10145.6 9036.4 8330.2 7980.1 7485.6 6465.9 4729.9 3122.0 1955.8 1300.5 
793.7 390.8 223.9 95.7 0.0 0.0 
4658.6 4363.5 4158.0 4023.6 3834.4 3718.4 3832.3 4098.9 4457.1 4913.0 5466.6 6052.8 6665.4 7322.7 8002.5 
8710.8 9423.1 10054.0 10638.1 11024.8 11169.3 11155.1 10664.6 9703.9 9170.7 8672.1 7670.8 5875.7 3777.4 2358.8 
1569.2 999.3 551.5 366.3 154.7 0.0 0.0 
4658.6 4377.8 4200.7 4078.6 3907.6 3787.6 3828.3 4015.5 4328.9 4709.5 5171.5 5727.1 6292.9 6893.3 7528.3 
8197.9 8944.8 9748.7 10548.6 11238.5 11769.7 12107.5 12197.1 12097.4 11824.6 11299.6 10471.2 8896.0 5778.0 3445.6 
2008.8 1276.1 728.6 362.3 136.4 0.0 0.0 
4658.6 4414.4 4239.4 4127.4 4013.5 3903.6 3875.1 3968.7 4168.1 4463.2 4837.7 5267.2 5729.2 6262.4 6848.5 
7436.7 8124.6 8912.2 9799.6 10741.9 11531.6 12176.7 12681.5 13094.6 13491.5 13857.8 14036.9 13391.8 10890.5 6435.4 
2977.5 1318.8 702.2 299.2 109.9 2.0 0.0 
4658.6 4467.3 4306.5 4202.7 4137.6 4068.4 4031.8 4066.4 4166.1 4351.3 4605.7 4886.6 5204.1 5584.7 6054.8 
6504.6 7058.2 7742.0 8531.7 9476.0 10436.6 11344.3 12199.1 13013.2 14002.3 15166.5 16448.7 17482.6 17036.9 13485.4 
7298.3 2851.3 993.2 482.3 156.7 4.1 0.0 
4658.6 4514.1 4377.8 4296.4 4261.8 4255.7 4263.8 4294.3 4353.3 4455.1 4624.0 4841.8 5025.0 5195.9 5452.4 
5812.6 6233.9 6759.0 7469.3 8352.6 9408.8 10499.7 11682.2 12862.6 14098.0 15650.9 17415.4 19232.9 19994.0 18040.2 
13713.3 8004.5 2822.9 1015.6 382.6 34.6 0.0 
4658.6 4516.2 4383.9 4304.5 4271.9 4271.9 4288.2 4320.8 4377.8 4479.5 4652.5 4866.2 5039.2 5191.9 5436.1 
5784.1 6170.8 6695.9 7404.1 8256.9 9341.7 10461.0 11617.1 12868.7 14098.0 15644.8 17397.1 19241.0 20018.5 18107.4 
13929.1 8562.2 2953.1 1042.0 400.9 36.6 0.0 
4658.6 4540.6 4453.1 4402.2 4400.2 4432.7 4493.8 4558.9 4642.3 4750.2 4943.6 5149.1 5238.7 5338.4 5550.1 
5824.8 6181.0 6702.0 7408.2 8271.1 9286.7 10448.8 11680.1 12940.0 14226.2 15695.6 17295.3 18632.5 18838.0 16947.3 
13583.1 8611.0 3484.3 885.3 384.7 52.9 0.0 
4658.6 4599.6 4569.1 4577.2 4630.1 4711.5 4795.0 4886.6 4986.3 5124.7 5309.9 5423.9 5478.8 5588.7 5767.8 
6046.6 6390.6 6999.1 7737.9 8635.5 9815.9 11069.6 12412.8 13872.1 15445.3 17132.5 18634.5 19580.9 18990.7 16688.8 
13082.4 6830.2 2169.5 793.7 346.0 95.7 0.0 
4658.6 4656.6 4683.0 4752.2 4874.4 5031.1 5185.7 5352.6 5529.7 5721.0 5946.9 6067.0 6189.1 6364.1 6610.4 
6954.4 7414.3 7980.1 8663.9 9445.5 10294.2 11242.6 12201.2 13363.3 14543.7 15697.7 16460.9 16501.6 14686.2 12066.8 
8407.5 3520.9 1111.2 474.2 175.0 52.9 0.0 
4658.6 4693.2 4744.1 4839.8 4996.5 5175.6 5354.7 5535.8 5710.8 5908.3 6109.7 6191.2 6258.3 6351.9 6461.8 
6618.5 6844.5 7129.4 7495.7 7937.4 8444.1 8985.5 9583.9 10338.9 11128.6 11800.2 12081.1 11769.7 10054.0 8102.2 
5639.6 2426.0 812.1 407.0 199.5 73.3 0.0 
4658.6 4681.0 4750.2 4866.2 5031.1 5208.1 5381.1 5533.8 5664.0 5792.2 5902.1 5902.1 5851.3 5806.5 5737.3 
5676.2 5651.8 5633.5 5605.0 5560.2 5503.2 5438.1 5427.9 5550.1 5780.0 5955.1 5810.6 5132.8 3771.3 2670.2 
1677.0 860.9 498.6 289.0 164.9 65.1 0.0 
4658.6 4742.1 4833.7 4943.6 5084.0 5198.0 5271.2 5301.8 5263.1 5149.1 4957.8 4632.2 4176.3 3624.7 2959.2 
2379.2 1876.5 1550.8 1388.0 1314.8 1276.1 1249.6 1213.0 1186.5 1208.9 1227.2 1182.5 1095.0 944.3 783.6 653.3 510.8 368.4 234.1 
128.2 40.7 0.0 
4658.6 4788.9 4872.3 4941.5 4998.5 5000.5 4906.9 4691.2 4331.0 3871.0 3331.7 2706.8 2143.1 1801.2 1638.4 1565.1 
1522.3 1502.0 1497.9 1497.9 1493.9 1477.6 1443.0 1392.1 1343.2 1320.9 1274.1 1170.3 1005.4 799.8 637.0 502.7 354.1 211.7 126.2 32.6 
0.0 
4658.6 4809.2 4872.3 4884.5 4839.8 4672.9 4324.9 3871.0 3343.9 2745.5 2244.9 1978.2 1868.3 1817.5 1774.7 1746.2 1742.2 
1756.4 1791.0 1829.7 1868.3 1894.8 1902.9 1870.4 1803.2 1705.5 1563.1 1402.3 1206.9 946.4 683.8 455.9 303.2 203.5 105.8 20.4 0.0 
4658.6 4829.6 4856.0 4795.0 4603.7 4231.2 3736.7 3189.2 2637.6 2255.0 2114.6 2055.6 1998.6 1943.6 1896.8 1864.3 
1862.2 1909.0 1945.7 1929.4 1929.4 1931.4 1878.5 1770.6 1668.9 1579.3 1469.4 1329.0 1164.1 981.0 749.0 519.0 364.3 230.0 99.7 14.2 
0.0 
4658.6 4811.3 4807.2 4672.9 4345.2 3858.8 3329.6 2790.3 2385.3 2271.3 2240.8 2194.0 2118.7 2027.1 1955.8 1913.1 
1827.6 1709.6 1697.4 1660.7 1583.4 1587.5 1597.7 1618.0 1632.2 1618.0 1587.5 1538.6 1463.3 1333.1 1040.0 797.8 561.7 331.7 138.4 8.1 
0.0 
4658.6 4805.2 4772.6 4579.3 4141.7 3624.7 3048.8 2572.5 2399.5 2389.4 2373.1 2322.2 2236.7 2126.8 2014.9 1786.9 
1632.2 1530.5 1390.1 1359.5 1353.4 1373.8 1418.6 1451.1 1434.8 1398.2 1351.4 1290.3 1211.0 1111.2 922.0 769.3 614.6 382.6 162.8 8.1 
0.0 
4658.6 4805.2 4760.4 4493.8 4019.6 3453.8 2900.2 2521.6 2474.8 2499.3 2497.2 2452.4 2364.9 2242.8 1962.0 1713.7 
1532.5 1324.9 1249.6 1215.0 1206.9 1215.0 1227.2 1213.0 1143.8 1105.1 1072.6 1027.8 956.6 875.1 755.1 633.0 496.6 344.0 154.7 6.1 
0.0 
4658.6 4764.5 4707.5 4457.1 3921.9 3364.2 2816.7 2507.4 2507.4 2548.1 2560.3 2525.7 2454.5 2301.8 1959.9 1683.1 
1426.7 1278.1 1229.3 1237.4 1322.9 1343.2 1217.1 1215.0 1111.2 1097.0 1042.0 991.2 930.1 799.8 675.7 541.4 400.9 276.8 114.0 6.1 
0.0 
4658.6 4744.1 4693.2 4434.8 3921.9 3364.2 2816.7 2505.4 2511.5 2554.2 2566.4 2540.0 2470.8 2295.7 1966.0 1670.9 
1424.7 1274.1 1229.3 1251.7 1369.7 1381.9 1219.1 1229.3 1115.3 1115.3 1044.1 983.0 911.8 773.4 651.3 527.1 376.5 234.1 107.9 6.1 
0.0 
